Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
aitokivi/products/bcd666a3-3495-4ccf-a0e6-57539c24572e
Home
Categories
Walls
Cladding
Facade Stones - White Quartzite
Unavailable in United States
Aitokivi
Follow
Facade Stones - White Quartzite
Courtesy by rakennustieto Finland. Fits almost any surfaces: facades, kitchens, fireplaces, saunas, walls, baseboards, terraces, etc. The stones are suitable for virtually any location, the only limit is your imagination.
Download
Technical specification
Technical specification
Unique ref.
wq
Product family
Facade stones
Product group
White Quartzite
Type
Object (single object)
Date of publishing
2012-11-21
Edition number
2
Height (mm)
150
Width (mm)
600
Depth (mm)
25
Links
Links
Product url
http://www.aitokivi.com/aitokivi_verhoilukivet.html
Installation instructions
http://www.rakennustieto.fi/Downloads/Tarviketieto/pdf/38138.pdf
Related
Related
Material main
Stone
Material secondary
Stone
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Walls - Cladding
IFC classification
Wall
UNSPSC name
Wallplates
UNSPSC code
39121704
Region availability
Europe
Finland
Similar products
PAC-CLAD | Petersen
1/2" & 7/8" Corrugated Panel
3.7
(
12
)
Download
Longboard Products
Indoor Screens & Partitions - Privacy Beams
Download
James Hardie USA
Hardie™ Architectural Panel Siding
Download
James Hardie USA
Hardie® Trim Boards
Download
James Hardie USA
Hardie® Plank Lap Siding
3.2
(
13
)
Download
Buechel Stone
Ashlar Wall Cladding
Download