Publish your products
Armchair CLEAR SOUND 1.5-seater
Armchair CLEAR SOUND 1.5-seater
Armchair CLEAR SOUND 1.5-seater
Armchair CLEAR SOUND 1.5-seater
Armchair CLEAR SOUND 1.5-seater
Armchair CLEAR SOUND 1.5-seater

    Armchair CLEAR SOUND 1.5-seater

    • Sound-absorbing for a calm atmosphere
    • A protective space for conversations and meetings
    • Suitable for lounges and public environments

      Stylish 1.5-seater armchair with high sides for privacy and sound-absorbency. This armchair has been created by our in-house design team, and is perfect for use in lounges, offices and public spaces. Tested and approved according to EN 16139.
    Specification
      • Seat height:445 mm
      • Seat depth:535 mm
      • Seat width:900 mm
      • Height:1400 mm
      • Width:980 mm
      • Depth:800 mm
      • Colour:Green
      • Material:Fabric
      • Material specification:Gabriel - Focus Melange 68249
      • Composition:100% Wool
      • Durability:100000 Md
      • Stand colour:Black
      • Stand colour code:RAL 9005
      • Stand material:Steel
      • Number of seats:1
      • Weight:66 kg
      • Assembly:Assembled
      • Testing:EN 16139:2013
    Technical specification
    • Unique ref.Armchair-CLEAR-SOUND
    • Product familyReception & Lounge
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2022-08-15
    • Edition number1
    • Height (mm)1400
    • Width (mm)980
    • Depth (mm)800
    Related
    • Material mainFabric
    • Weight Net (Kg)66
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit