Publish your products
Attend
Attend

    Attend

    • Ergonomic sitting position
    • Stackable
    • Suits many environments

    Stackable, mid-height stool with a slightly tilted seat for an ergonomic sitting position. The stool is easy to place and is equally suitable for meetings or in the canteen. The seat is padded and upholstered in fabric made from natural textile fibres.

    Specification
    • Seat height:625 mm

      Seat depth:460 mm

      Seat width:400 mm

      Height:658 mm

      Width:520 mm

      Depth:464 mm

      Composition:70% Wool/30% Linen

      Durability:50000 Md

      Stand material:Steel

      Seat material:Fabric

      Legs:Leg frame

      Stackable:Yes

      Weight:4,9 kg

    Technical specification
    • Unique ref.Attend-Stool
    • Product familyLunch and conference
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2021-08-09
    • Edition number1
    • Height (mm)658
    • Width (mm)400
    • Depth (mm)464
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Designed inSweden
    • Weight Net (Kg)4.9
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit