Publish your products
Cantilever Racking EXPAND 12x1000mm, 6000kg

Cantilever Racking EXPAND 12x1000mm, 6000kg

3.4 out of 5 stars3.4(10 reviews)

A complete single-sided cantilever rack for long heavyweight goods. Includes three single columns, two cross sections and 12 arms.Cantilever racking is ideal for saving warehouse space. It offers horizontal, easily-accessible and well-organised storage and stocking for long goods. It also facilitates safe and rapid handling of your goods. This single-sided cantilever rack provides plenty of storage in a small space. It is designed to take long, heavyweight goods and is both robust and flexible.

All parts are made of sheet steel. They are powder-coated for heavy-duty wear resistance. The columns have long feet for stability and perforations along the entire length of the columns make it possible to install the arm at any height. The arms can also be moved up or down at 100 mm intervals. The diagonal and horizontal braces keep the columns together and provide maximum stability.

Specification
  • Height:2432 mm

    Depth:1230 mm

    Width: 4190 mm

    Arm length: 1000 mm

    Post colour:Blue

    Material:Steel

    Model:Single sided

    Load capacity: 6000kg

    Weight:256kg

Technical specification
  • Unique ref.Cantilever-Racking-EXPAND-12x1000mm-6000kg
  • Product familyChanging room
  • Product groupRacking
  • TypeObject (single object)
  • Date of publishing2021-11-01
  • Edition number1
  • Height (mm)2432
  • Width (mm)4190
  • Depth (mm)1230
Related
  • Material mainSteel
  • Weight Net (Kg)256
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 DescriptionShelf and racking units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City