Publish your products
Ceiling light FOLD
Archived

Ceiling light FOLD

  • Modern design
  • Made of metal
  • Cast fittings

    A unique, high-quality pendant lamp with a modern design.Pendant lamp FOLD is a unique light fitting in a modern style. Punched details and cast fittings make it a stylish interior detail that looks great over a breakout area or even over a conference table.

    The high quality ceiling light is made of metal that allows the light to cast a comfortable and pleasant glow.

    The lamp is designed for fitting on a ceiling hook and has a cable length of 2 m.
    According to a new EU standard, ceiling luminaires/ceiling lamps are now sold without plug connections.
    Plug can be purchased separately.
Specification
    • Height:368 mm
    • Width:333 mm
    • Max. wattage:40 W
    • Cord length:2000 mm
    • Colour:Grey
    • Material:Metal
    • Metal skirt:E27
    • Light bulb included:No
    • Ip class:IP20
    • Weight:3.5 kg
Technical specification
  • Unique ref.Ceiling-light-FOLD
  • Product familyOffice and conference
  • Product groupLightning
  • TypeObject (single object)
  • Date of publishing2023-04-28
  • Edition number1
  • Height (mm)368
  • Width (mm)333
Related
  • Material mainMetal
  • Weight Net (Kg)3.5
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurniture
  • ETIM CodeEG000028
  • ETIM NameLamps
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit