Publish your products
Children's chair Dante 500mm bracket
Children's chair Dante 500mm bracket

    Children's chair Dante 500mm bracket

    • Seat with rounded front edge
    • Adjustable footrest
    • Safety bar with armrests

    High chair with safety bar, armrests and adjustable footrest. The front edge of the seat is slightly rounded to make it more comfortable to sit on.

    Specification
    • Seat height:500 mm

      Seat depth:280 mm

      Seat width:305 mm

      Height:740 mm

      Width:440 mm

      Depth:490 mm

      Colour:Birch

      Material:Laminate

      Stand colour:Birch

      Stand material:Wood

      Stackable:Yes

      Equipment:With safety restraint

      Weight:3,9 kg

    Technical specification
    • Unique ref.Childrens-chair-Dante-500mm-bracket
    • Product familySchool & Education
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2021-08-17
    • Edition number1
    • Height (mm)740
    • Width (mm)280
    • Depth (mm)305
    Related
    • Material mainWood
    • Weight Net (Kg)3.9
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit