Publish your products
Compartment locker QBUS, 6 comps, base frame, 1636x800x570 mm
Compartment locker QBUS, 6 comps, base frame, 1636x800x570 mm
Compartment locker QBUS, 6 comps, base frame, 1636x800x570 mm
Compartment locker QBUS, 6 comps, base frame, 1636x800x570 mm

    Compartment locker QBUS, 6 comps, base frame, 1636x800x570 mm

    • Versatile storage solution because of its depth
    • Lockable doors for safe storage
    • Part of the QBUS range

      Spacious, modern storage cabinet designed by AJ Products. It makes the perfect combination with other units in the QBUS range to create a coordinated storage solution. The cabinet features six separate, lockable compartments for personal belongings, for example.
    Specification
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      This practical, extra deep storage cabinet consists of six separate, lockable compartments. It is divided into two sections with three compartments in each.

      Each section has one small compartment and two large. Perfect for storing personal items, such as overnight bags, sports bags and cycle helmets, etc. Ideal for use in offices, cloakrooms and reception areas, wherever hidden, lockable storage is needed.

      Made of laminate, a durable and easy-care material. The laminate is available in several different colours. A base frame and locks for the cabinet are included.

      Need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All of this will help to make your working day more efficient!

    Technical specification
    • Unique ref.Compartment-locker-QBUS-6-comps-base-frame-1636x800x570-mm
    • Product familyOffice and conference
    • Product groupQbus
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (mm)1636
    • Width (mm)800
    • Depth (mm)570
    Related
    • Material mainLaminate
    • Weight Net (Kg)112.82
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit