Publish your products
Conference table NOMAD

Conference table NOMAD

Specification
    • Length:2400 mm
    • Height:740 mm
    • Width:1200 mm
    • Thickness table surface:22 mm
    • Table surface:Rectangular
    • Stand:Fixed legs
    • Table surface colour:White
    • Table surface material:Laminate
    • Material specification:Kronospan - D8685 Snow white
    • Stand colour:Black
    • Stand material:Solid wood
    • Weight:64.5 kg
Technical specification
  • Unique ref.Conference-table-NOMAD
  • Product familyDesk
  • Product groupOffice Desk
  • TypeObject (single object)
  • Date of publishing2022-07-13
  • Edition number1
  • Height (mm)740
  • Width (mm)1200
  • Depth (mm)2400
Related
  • Material mainWood
  • Weight Net (Kg)64.5
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • CSI MasterFormat 2014 Code12 51 23
  • CSI MasterFormat 2014 TitleOffice Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit