Publish your products
Desk ARISE Sit-stand adjustable
Desk ARISE Sit-stand adjustable
Desk ARISE Sit-stand adjustable

    Desk ARISE Sit-stand adjustable

    • Nestable
    • Height adjustable
    • Lockable castors

    Compact, height-adjustable desk with two lockable castors and two adjustable feet. It has a tiltable top that makes it possible to nest several desks close together for convenient storage. The table is gas height adjustable.

    Specification
    • Length:700 mm

      Width:600 mm

      Minimum height:690 mm

      Maximum height:1085 mm

      Table surface:Rectangular

      Stand:Folding

      Stand material:SteelWeight:21,9 kg

      Approvals:EN 1729-2:2012+A1:2016

    Technical specification
    • Unique ref.Desk-ARISE-Sit-stand-adjustable
    • Product familySchool desk
    • Product groupDesk
    • TypeObject (single object)
    • Date of publishing2021-07-12
    • Edition number1
    • Width (mm)600
    • Depth (mm)700
    Related
    • Material mainSteel
    • Material secondaryWood
    • Weight Net (Kg)21.9
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_13
    • Uniclass 2015 DescriptionClassroom desks and tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit