Publish your products
Desk screen ZIP 1400x650x40mm
Desk screen ZIP 1400x650x40mm
Desk screen ZIP 1400x650x40mm
Desk screen ZIP 1400x650x40mm
Desk screen ZIP 1400x650x40mm
    Archived

    Desk screen ZIP 1400x650x40mm

    • Several stylish colours
    • A-rated for sound absorption
    • Premium recycled fabric cover

    Exclusive desk screens with a premium and eco-friendly fabric cover and a decorative zipper. Filled with 100% PET material and A-rated for sound absorption by SP Technical Research Institute of Sweden. Desk bracket sold separately.

    Specification
    • Height:650mm

      Width:600mm

      Thickness:40mm

      Cover material:Fabric

      Composition:100% Polyester

      Padding material:PET

      Weight:6kg

      Warranty:7 years

    Technical specification
    • Unique ref.Desk-screen-ZIP-1400x650x40mm
    • Product familyDesk
    • Product groupAcoustics
    • TypeObject (single object)
    • Date of publishing2021-10-08
    • Edition number1
    • Height (mm)650
    • Width (mm)600
    • Depth (mm)40
    Related
    • Material mainPET
    • Material secondaryFabric
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture
    • Uniclass 2015 CodeAc_15_55_04
    • Uniclass 2015 DescriptionAcoustics and noise transfer surveying
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit