Publish your products
Fire protected cabinet ARMOUR 1950x930x520mm
Fire protected cabinet ARMOUR 1950x930x520mm
Fire protected cabinet ARMOUR 1950x930x520mm

    Fire protected cabinet ARMOUR 1950x930x520mm

    • Fire insulated
    • Anti-theft properties
    • Plenty of storage space

      Fireproof archive cabinet with a large storage capacity and anti-theft properties. The cabinet comes with movable shelves to be adapted as per your storage needs. Choose between a key lock or an electronic code lock.
    Specification
      • Height: 1950 mm
      • Width: 930 mm
      • Depth: 520 mm
      • Height, internal: 1800 mm
      • Width, internal: 820 mm
      • Depth, internal: 420 mm
      • Colour: Grey
      • Material: Sheet steel
      • Number of shelves: 4
      • Lock type: Electronic code lock
      • Weight: 142 kg
      • Assembly: Assembled
    Technical specification
    • Unique ref.Fire-protection-cabinet-ARMOUR-1950x930x520mm
    • Product familyChanging room
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Height (mm)1950
    • Width (mm)930
    • Depth (mm)520
    Related
    • Material mainSheet metal
    • Weight Net (Kg)142
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    • OmniClass Number23-21 15 27 13
    • OmniClass TitleClothing Shelving and Storage Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City