Publish your products
Floor screen ZIP 1000x1400mm
Floor screen ZIP 1000x1400mm
Floor screen ZIP 1000x1400mm
Floor screen ZIP 1000x1400mm
Floor screen ZIP 1000x1400mm
    Archived

    Floor screen ZIP 1000x1400mm

    • Available in different designs
    • A-rated for sound absorption
    • Exclusive woollen upholstery

    Screen walls with woollen upholstery and a decorative zipper. Filled with 100% PET and A-rated for sound absorption by SP Technical Research Institute of Sweden. Feet sold separately.

    Specification
    • Height:1400mm

      Width:800mm

      Thickness:40mm

      Composition:80% Polyester / 20% Viscose

      Cover material:Fabric

      Padding material:PET

      Weight:8kg

      Testing:ISO 354, EN 1023-2, EN 1023-3

      Warranty:7 years

    Technical specification
    • Unique ref.Floor-screen-ZIP-1000x1400mm
    • Product familyDesk
    • Product groupAcoustics
    • TypeObject (single object)
    • Date of publishing2021-10-08
    • Edition number1
    • Height (mm)1400
    • Width (mm)800
    • Depth (mm)40
    Related
    • Material mainPolyester
    • Material secondaryFabric
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture
    • Uniclass 2015 CodeAc_15_55_04
    • Uniclass 2015 DescriptionAcoustics and noise transfer surveying
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit