Publish your products
Mobile glass board MARY with acoustic panel
Mobile glass board MARY with acoustic panel
Mobile glass board MARY with acoustic panel

    Mobile glass board MARY with acoustic panel

    • Unique and versatile
    • Magnetic writing board
    • Feet and wheels included

      Get form and function in one with a mobile, magnetic glass writing board that features a fabric-covered, sound-absorbent back and half-panel front. It creates a better soundscape while also adding a modern flair to a functional classic.
    Specification
      • Height:1960 mm
      • Width:1500 mm
      • Thickness:45 mm
      • Writing surface format:1500x1200 mm
      • Colour:Yellow
      • Material:Fabric
      • Composition:100% Wool
      • Writing surface material:Glass
      • Function:With magnetic function
      • Weight:57 kg
    Technical specification
    • Unique ref.Mobile-glass-board-MARY-with-acoustic-panel
    • Product familyOffice Accessories
    • Product groupWhiteboards
    • TypeObject (single object)
    • Date of publishing2022-10-12
    • Edition number1
    • Height (mm)1960
    • Width (mm)1500
    • Depth (mm)45
    Related
    • Material mainGlass
    • Material secondaryFabric
    • Weight Net (Kg)57
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_25_96
    • Uniclass 2015 DescriptionWhiteboards

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit