Publish your products
Notice board ELIZA 1200x900mm

Notice board ELIZA 1200x900mm

  • Aluminium frame
  • Linen fabric
  • For all kinds of information

    Notice board made of 13 mm thick, porous board covered with linen fabric.
Specification
    • Height:900 mm
    • Width:1200 mm
    • Framework material:Aluminium
    • Cover material:Linen
    • Weight:7.85 kg
Technical specification
  • Unique ref.Notice-board-ELIZA-1200x900mm
  • Product familyOffice Accessories
  • Product groupWhiteboards
  • TypeObject (single object)
  • Date of publishing2022-10-12
  • Edition number1
  • Height (mm)900
  • Width (mm)1200
Related
  • Material mainAluminium
  • Material secondaryFabric
  • Weight Net (Kg)7.85
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_25_96
  • Uniclass 2015 DescriptionWhiteboards
  • OmniClass Number23-19 11 17
  • OmniClass TitleNotice Boards

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit