Publish your products
School desk ASCEND Sit-stand adjustable
School desk ASCEND Sit-stand adjustable
School desk ASCEND Sit-stand adjustable

    School desk ASCEND Sit-stand adjustable

    • Height adjustable
    • Certified by Swedish Möbelfakta
    • Two hooks for personal possessions

    Flexible, sit-stand desk for an active study environment. The desk is suitable for students of all ages and heights and is very easy to adjust manually. A gas spring raises and lowers the desk to the required height. The desk is certified by the Swedish Möbelfakta furniture testing body.

    Specification
    • Length:700 mm

      Width:600 mm

      Thickness table surface:20 mm

      Minimum height:730 mm

      Maximum height:1170 mm

      Table surface:Rectangular

      Stand:Manually adjustable

      Table surface material:HPL

      Stand material:Metal

      Weight:19,9 kg

    Technical specification
    • Unique ref.Schooldesk-ASCEND-Sit-stand-adjustable
    • Product familySchool desk
    • Product groupDesk
    • TypeObject (single object)
    • Date of publishing2021-07-12
    • Edition number1
    • Width (mm)600
    • Depth (mm)700
    Related
    • Material mainWood
    • Material secondarySteel
    • Weight Net (Kg)19.9
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_13
    • Uniclass 2015 DescriptionClassroom desks and tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit