Publish your products
Shelving LIGHT 1010x2500x500mm
Archived

Shelving LIGHT 1010x2500x500mm

  • No screws needed
  • Adjustable shelves
  • For office or warehouse

Easy-to-assemble office shelving suitable for archiving and office storage or light-duty warehouse use. Includes floor protection and adjustable shelves with reinforcement rails. Can be extended with add-on units.

Basic warehouse shelving in powder-coated sheet steel. The powder coating provides a hardwearing finish. The shelving is easy to assemble without screws and bolts – simply hook the shelves at any height between the four uprights. You can easily adjust the height of the shelves at 40 mm intervals for maximum flexibility. They are fitted with sturdy reinforced rails on the underside. The unit is supplied with feet that protect the floor from scratches. You can easily create a customised shelving system by adding one or more add-on units and extra shelves to the unit. The add-on sections are designed for space-saving mounting directly on the ends of the basic unit.
Specification
  • Height:2500 mm

    Width:1010 mm

    Depth:500 mm

    Shelf width:1000 mm

    Shelf interval:40 mm

    Shelf colour:Light grey

    Shelf colour code:RAL 7035

    Post colour:Light grey

    Post colour code:RAL 7035

    Material:Sheet steel

    Number of shelf:5

    Shelf load capacity:150 kg

    Sheet steel thickness:0,7 mm

    Sheet steel thickness body:2 mm

    Weight:37.9 kg

Technical specification
  • Unique ref.Shelving-LIGHT-1010x2500x500mm
  • Product familyChanging room
  • Product groupShelves
  • TypeObject (single object)
  • Date of publishing2021-09-16
  • Edition number1
  • Height (mm)2500
  • Width (mm)1010
  • Depth (mm)500
Related
  • Material mainSteel
  • Weight Net (Kg)37.9
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 DescriptionShelf and racking units
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit