Publish your products
Shelving POWER 1010x1970x500mm

Shelving POWER 1010x1970x500mm

  •  Screws together
  •  Movable shelves
  •  For warehouses and offices

Storage shelving with two side braces and a rear brace for added stability. The shelving screws together and has movable shelves with welded reinforcement rails.

Very stable shelving unit made of powder-coated sheet steel. The powder coating provides a hard, durable finish. The shelving system is particularly well-suited for use in warehouses but is also suitable for offices that need to store heavy items. The welded reinforcement rails give each of the shelves a maximum load capacity of 170 kg. The storage shelving unit is assembled using bolts. You can install the shelves at any height and move them up or down as required. The uprights are fitted with plastic feet to protect the floor against scratches. The shelving system can easily be extended widthways using any number of add-on sections

Specification
  • Height:1970 mm

    Width:1010 mm

    Depth:500 mm

    Shelf width:1000 mm

    Shelf interval:30 mm

    Shelf colour:Light grey

    Shelf colour code:RAL 7035

    Post colour:Light grey

    Post colour code:RAL 7035

    Material:Sheet steel

    Number of shelf:5

    Shelf load capacity:170 kg

    Sheet steel thickness:0,7 mm

    Sheet steel thickness body:2 mm

    Weight:29.4 kg

Technical specification
  • Unique ref.Shelving-POWER-1010x1970x500mm
  • Product familyChanging room
  • Product groupShelves
  • TypeObject (single object)
  • Date of publishing2021-09-16
  • Edition number1
  • Height (mm)1970
  • Width (mm)1010
  • Depth (mm)500
Related
  • Material mainSteel
  • Weight Net (Kg)29.4
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 DescriptionShelf and racking units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City