Publish your products
Storage unit RICO with wheels 2 comps 800mm
Archived

Storage unit RICO with wheels 2 comps 800mm

  • Base frame or lockable castors
  • Two compartments
  • Birch plywood

    Smart storage shelving with a classic design and six compartments arranged vertically for storing toys, school equipment, books, binders and anything else that you need to be easily accessible but still want to keep tidy. The Rico shelving unit comes with castors or a base frame
Specification
    • Height:500mm
    • Width:800 mm
    • Depth:375 mm
    • Material:Birch plywood
    • Base:Wheel
    • Number of compartments:2
    • Weight:18 kg
Technical specification
  • Unique ref.Storage-unit-Rico-2-comps-wheels
  • Product familySchool & Education
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2021-12-09
  • Edition number1
  • Height (mm)500
  • Width (mm)800
  • Depth (mm)375
Related
  • Material mainWood
  • Weight Net (Kg)18
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit