Publish your products
Table VARIOUS 700x1050mm Parametric

Table VARIOUS 700x1050mm Parametric

  • For meetings, work and dining
  • Suits many locations
  • Simple and elegant

Multi-functional table designed by AJ Products. The table is available in several different heights and is perfect for both standing and sitting. The table works well in multiple environments, such as a canteen, break out area, meeting or conference room.

Specification
  • Height:1050mm

    Diameter:700mm

    Thickness table surface:25mm

    Table surface:Round

    Stand material:Steel

    Weight:16.25kg

Technical specification
  • Unique ref.Table-VARIOUS-700x1050mm
  • Product familyLunch and conference
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-09-30
  • Edition number1
  • Height (mm)1050
  • Width (mm)700
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)16.25
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • CSI MasterFormat 2014 Code12 51 23
  • CSI MasterFormat 2014 TitleOffice Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City