Publish your products
Table light PICASSO
Table light PICASSO

    Table light PICASSO

    • Retro inspired
    • Made of metal
    • Suitable for a variety of settings

      A simple and elegant table lamp with a retro touch. Retro-inspired table lamp in a chic design for a variety of settings such as offices, dining rooms, entrances, lounges, etc.

    Specification
      • Height:356 mm
      • Diameter:180mm
      • Max. wattage:25 W
      • Cord length:1500 mm
      • Colour:Black
      • Material:Metal
      • Metal skirt:G9
      • Light bulb included:No
      • Weight:1.7 kg
    Technical specification
    • Unique ref.Table-light-PICASSO
    • Product familyOffice and conference
    • Product groupLightning
    • TypeObject (single object)
    • Date of publishing2023-04-28
    • Edition number1
    • Height (mm)180
    Related
    • Material mainMetal
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • ETIM CodeEG000028
    • ETIM NameLamps
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit