Publish your products
Wooden bench AURORA 1200x700x900mm
Wooden bench AURORA 1200x700x900mm
Wooden bench AURORA 1200x700x900mm
Wooden bench AURORA 1200x700x900mm

    Wooden bench AURORA 1200x700x900mm

    • Hardwearing
    • Available as a 2- or 3-seater
    • Classic design

      Classic bench in a sturdy and durable construction with a wooden seat and back and a tubular steel frame. Suitable for demanding environments such as school corridors or other places where a lot of people circulate daily
    Specification
      • Seat height:450 mm
      • Height:900 mm
      • Width:1200 mm
      • Depth:700 mm
      • Material:Solid wood
      • Stand material:Steel
      • Weight:30 kg
      • Assembly:Assembled
    Technical specification
    • Unique ref.Wooden-bench-AURORA-1200x700x900mm
    • Product familyLounge and hallway
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2022-04-01
    • Edition number1
    • Height (mm)900
    • Width (mm)1200
    • Depth (mm)700
    Related
    • Material mainWood
    • Material secondarySteel
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_07
    • Uniclass 2015 DescriptionBenches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit