Publish your products
Popular conference chair NELSON
Popular conference chair NELSON
Popular conference chair NELSON

    Popular conference chair NELSON

    4.0 out of 5 stars4.0(9 reviews)
    • Linkable
    • Stackable
    • 3 different frame colours

      Convenient, stackable chair with a padded seat and back, which makes the chair comfortable to sit on even during longer meetings. You can quickly and easily link the chairs into rows using couplings fittings for conferences, meetings or concerts.
    Specification
      • Seat height:480 mm
      • Seat depth:410 mm
      • Seat width:465 mm
      • Colour:Black
      • Durability:40000 Md
      • Seat material:Fabric
      • Stand colour:Black
      • Stand material:Steel
      • Connectable:Yes
      • Stackable:Yes
      • Load capacity:150 kg
      • Weight:6 kg
      • Assembly:Assembled
      • Testing:EN 16139:2013
    Technical specification
    • Unique ref.Popular-conference-chair-NELSON
    • Product familyLunch and conference
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2022-10-24
    • Edition number1
    • Height (mm)480
    • Width (mm)465
    • Depth (mm)410
    Related
    • Material mainFabric
    • Material secondarySteel
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit