Publish your products
Tell-Us EcoSUND®
Archived

Tell-Us EcoSUND®

3.2 out of 5 stars3.2(6 reviews)
Tell-Us improves the acoustics and enhances the interior design with its 3D effect. The sound absorbent is made of our unique core material EcoSUND. Tell-Us is as standard available with a black or a white frame and can be ordered with textile Hush from Gabriel. The textile is selected for its ability to allow the sound pass through to the acoustic panel to achieve maximum sound absorption.
Specification
  • Specification text

    Sound absorbing wall absorbent with cut out world map, made of EcoSUND. Pinnable.

    Total thickness: 50 mm. Measurements: W. 1600 H. 1200. For customized measurements, contact Götessons.

    Dressed on both sides with Hush: e.g. Hush 560 (60155). Frame available in white and black.

     

    Certificate (valid 2019-06-03):

    ISO 354 Absorption, SS 25269 and Absorption factor alfa 0,90-0,95

    Fire class: tested according to B-s1, d0

Technical specification
  • Unique ref.tell-us
  • Product familyFurniture
  • Product groupWall and Ceiling Acoustics
  • TypeObject (single object)
  • Date of publishing2020-01-16
  • Edition number1
  • Height (mm)1200
  • Width (mm)1600
  • Depth (mm)50
Related
  • Material mainPolyester
  • Material secondaryPolyester
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS