Publish your products
TRINAR® TMC ULTRA Mullion PVDF Coating – Bmw Silver Spray (CKA3C57709)

TRINAR® TMC ULTRA Mullion PVDF Coating – Bmw Silver Spray (CKA3C57709)

AkzoNobel Coil & Extrusion coatings

Our TRINAR® ULTRA family of coatings is a proven, high performing architectural aluminum extrusion coating specifically formulated to meet the AAMA 2605 specification. TRINAR ULTRA utilizes a superior 70% PVDF (polyvinylidene fluoride) resin system and selection of premium pigments to deliver excellent performance in all environmental conditions with superior color retention.

TRINAR ULTRA products are ideal for high rise monumental projects as well as residential or low rise projects while providing long term durability and beauty for a wide range of metal building components such as:

Areas of useBenefits of TRINAR
  • Curtain walls
  • Panel systems
  • Window systems
  • Louvers
  • Canopies & Sunshades
  • Mullions
  • Store fronts
  • Fascia
  • Exceeds AAMA 2605 specification
  • 50+ years of proven performance
  • Unsurpassed thermal, chemical and ultraviolet resistant
  • Remarkable resistance to weathering, fading, cracking and chalking
  • Industry-leading warranty
  • Globally specified, globally supported
  • Available in a wide array of pre-formulated colors
  • Supported with PVDF-containing primers and clearcoats
  • Available as an intermix system

Explore our industry-leading solutions

We provide a wide range of high-performance, durable, and sustainable extrusion coating solutions designed to meet the unique needs of different industries. Browse our comprehensive portfolio to find the ideal solution for your next project.

Please contact our sales and regional office for color selections, pricing, warranty and technical information. We look forward to showing you how TRINAR can enhance your next project!

Specification
  • Brand: TRINAR
    Application: Extrusion
    Chemistry: PVDF
    Product code: CKA3C57709
    Description: Ultra durable PVDF extrusion coating with wide range of innovative appearances
    Preparation: As Per Approved Applicator Guidelines*
    Perforated Panel Note: For further Information and sample requests, contact AkzoNobel representative in your region.

Technical specification
  • Unique ref.CKA3C57709
  • Product familyPVDF Extrusion coatings
  • Product groupPVDF Exterior metal finish for architectural extrusion applications
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
Related
  • Material mainPVDF
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
  • IFC classificationCovering
  • Uniclass 2015 CodePr_25_57_65_70
  • Uniclass 2015 DescriptionPolyvinylidene fluoride (PVDF) sheets
  • CSI MasterFormat 2014 Code09 96 00
  • CSI MasterFormat 2014 TitleHigh-Performance Coatings
  • OmniClass Number23-15 21 21
  • OmniClass TitleHigh Performance Coatings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit