Publish your products
Rectangular Outdoor LED Wall Sconce
Rectangular Outdoor LED Wall Sconce
Rectangular Outdoor LED Wall Sconce
Rectangular Outdoor LED Wall Sconce
Rectangular Outdoor LED Wall Sconce

    Rectangular Outdoor LED Wall Sconce

    4.8 out of 5 stars4.8(5 reviews)

    Alcon Lighting’s 11258 rectangular outdoor LED wall sconce provides energy-efficient wall lighting for commercial, hospitality and residential exteriors. Constructed with a durable aluminum housing and black powder finish, the outdoor sconce is wet-location rated for reliable performance in outdoor environments. Delivering 1,000 lumens at 18 inches or 1,400 lumens at 24 inches, the fixture features field-adjustable color temperatures from 2700K to 5000K. A clear inner lens with frosted edges enhances exterior lighting, giving it a refined appearance. Compatible with 0-10V dimming (120-277V) or TRIAC/ELV dimming (120V), this Title 24-compliant wall sconce provides flexible control for exterior wall applications.

    Specification
    • Construction: Aluminum housing with black powder-coat finish

      Lens: Clear with frosted edges

      Voltage: 120-277VAC, 60Hz

      Wattage: 20W (18"), 26W (24")

      Lumens: 1000 lm (18"), 1400 lm (24")

      Color temperature (CCT): Field-selectable 2700K/3000K/3500K/4000K/5000K

      Dimming driver: 0-10V (120-277V) or TRIAC/ELV (120V)

      CRI: 90+

      Emergency battery: Internal 90 min.

      Minimum starting temperature: -4° F

      Life: 50,000 Hours

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: cETLus listed for wet locations. Title 24-JA8 compliant

    Technical specification
    • Unique ref.11258-outdoor-wall-sconce
    • Product familyOutdoor Lighting
    • Product groupFacade Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States