Publish your products
Trimless Recessed Perimeter Wall Wash LED Light
Trimless Recessed Perimeter Wall Wash LED Light
Trimless Recessed Perimeter Wall Wash LED Light
Trimless Recessed Perimeter Wall Wash LED Light
Trimless Recessed Perimeter Wall Wash LED Light
Trimless Recessed Perimeter Wall Wash LED Light
Trimless Recessed Perimeter Wall Wash LED Light

    Trimless Recessed Perimeter Wall Wash LED Light

    Alcon Lighting’s 12100-10-PR trimless recessed perimeter wall wash LED light delivers precise recessed lighting for commercial and residential interiors. Designed for perimeter lighting, hallway accents and wall wash lighting, the linear system features a 1-inch-wide glare-free frosted acrylic lens for uniform illumination. Standard lengths include 2, 4, 6 and 8 feet, with custom cuts available and miter-cut profiles for seamless design flexibility. Any length over 8 feet ships as smaller units with seamless connectors. The standard model provides consistent white light, while the RGBW configuration offers dynamic color-changing illumination with static white options for architectural accents. Operating at 24V, both models support continuous runs with field-cut adaptability, making this specification-grade system a versatile solution for LED lighting in galleries, corridors and modern interiors.
    Specification
    • Construction: Durable military-grade aluminum; can be installed in any drywall thickness

      Design: Fixture profile can be miter cut in the field to achieve desired shape

      Shape: Single run, continuous run, rectangle, square

      LED driver: Remote transformer is provided; home run required at every 16'

      Finish: Matte white

      Lens: Glare-free snap-in frosted acrylic

      Voltage: 24V LED Fixture, 100-277V Triac, ELV, MLV and 0-10V remote driver

      Wattage/lumens: 6W/500 lm (indoor), 7.9W/930 lm (indoor), 6W/500 lm (outdoor)

      CRI: 90+

      Beam angle: 120°

      Life: 50,000 Hours

      Operating temperature: -40ºF to 140ºF (-40ºC to 60ºC)

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: cULus, cETLus, Title 24 JA8, IP65 (LED component only)

    Technical specification
    • Unique ref.12100-10-pr-perimeter-light
    • Product familyIndoor Lighting
    • Product groupRecessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States