Publish your products
Architectural LED Disk Pendant Light
Architectural LED Disk Pendant Light
Architectural LED Disk Pendant Light
Architectural LED Disk Pendant Light
Architectural LED Disk Pendant Light
Architectural LED Disk Pendant Light
Architectural LED Disk Pendant Light
Architectural LED Disk Pendant Light
Architectural LED Disk Pendant Light
Architectural LED Disk Pendant Light

    Architectural LED Disk Pendant Light

    Alcon Lighting's 12182-P architectural disk pendant light offers a sleek, 1-inch diecast aluminum profile in 5, 7, 12 and 18-inch disks. Each suspended LED disk light includes an adjustable cable kit for versatile installation in low-to-medium ceiling applications. A frosted polycarbonate lens ensures uniform, glare-free downlighting. Field-adjustable lighting is supported by a 5-position color temperature switch (2700K, 3000K, 3500K, 4000K, 5000K), with outputs ranging from 1000 lumens at 11W (5-inch) to 2000 lumens at 30W (18-inch). Available in white, black, silver or bronze finishes, the LED disk pendant lighting supports 0-10V or ELV dimming and optional emergency battery backup for continuous operation. Ideal for commercial and residential interiors, including hotels, lobbies, retail spaces and offices.
    Specification
    • Construction: 1-inch slim die-cast aluminum frame with integral heat sink designed for maximum heat rejection

      Finish options: White, black, bronze, silver

      Mounting: Suitable for low-to-medium ceilings for retrofit, new construction and remodel applications. Includes universal hardware for standard octagonal junction boxes. Pendant mount is field-cuttable up to 72 inches

      Size/watts/lumens: 5"/11W/1000 lm, 7"/14W/1400 lm, 12"/22W/2000 lm, 18"/30W/2000 lm

      Lens: Polycarbonate frosted white

      Color temperature (CCT): Field-selectable 3000K/3500K/4000K

      CRI: 90+

      Dimming: 0-10V, ELV

      Emergency backup: 14W or 25W

      Operating temperature: Suitable for temperatures down to -4°F (-20°C)

      Life: 50,000 Hours

      Warranty: 3 years carefree for parts & components (labor not included)

      Listings: ETL/CETL Listed, California Title 24/JA8 compliant, Assembled in the USA

    Technical specification
    • Unique ref.12182-p-disk-pendant-light
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendants

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States