Publish your products
Commercial LED Bollard Light
Commercial LED Bollard Light
Commercial LED Bollard Light
Commercial LED Bollard Light
Commercial LED Bollard Light
Commercial LED Bollard Light
Commercial LED Bollard Light
Commercial LED Bollard Light
Commercial LED Bollard Light
Commercial LED Bollard Light

    Commercial LED Bollard Light

    Alcon Lighting's 9035 architectural LED bollard delivers forward-throw Type III illumination for pathways, walkways and entries. Field-selectable wattage (10W, 20W, 30W) and color temperatures (3000K, 4000K, 5000K) offer design flexibility across exterior applications. A durable aluminum housing with a UV-stabilized bronze finish and impact-resistant polycarbonate lens ensures long-term performance in high-traffic and weather-exposed environments. A removable photocell enhances energy efficiency, making this LED bollard a reliable choice for commercial, retail and hospitality outdoor lighting. The series includes single-arm and tri-arm configurations that are perfect for modern commercial applications.
    Specification
    • Construction: Extruded aluminum alloy

      Lens: Impact-resistant polycarbonate

      Finish: UV-stabilized, powder-coated bronze finish standard; silver and black finishes available with extended lead times

      Dimming driver: 0-10V dimming

      Wattage: Field-selectable 10W/20W/30W

      Lumens: 10W = 1216 lm, 20W = 2433 lm, 30W = 3,650 lm

      Color temperature (CCT): Field-selectable 30K/40K/50K

      CRI: 80+

      Voltage: 120-277VAC

      Surge protection: Standard 4kV surge protection

      Operating temperature: -40°F ~ +104°F

      Life: 50,000 Hours

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: UL, DLC Premium, RoHS Listed, Wet Location, Buy American Act (BAA) Compliant

    Technical specification
    • Unique ref.9035-bollard-light
    • Product familyOutdoor Lighting
    • Product groupLandscape Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States