Publish your products
Keratec - Kerabraille - Information Line
Aleluia
Archived

Keratec - Kerabraille - Information Line

Kerabraille is a tactile pavement designed to aid the blind and visually impaired, supplying them with warning signs and other information in public places, both interior and exterior. It informs them of what the safest route is, as well as indicating other important situations.
  • High mechanical resistance
  • Total resistance to the chemical agents
  • Total resistance to stains, namely ANTI-GRAFFITI (becoming a product of easy cleanness and maintenance)
  • Total resistance to frost and thermal shock
  • Total guarantee of application in exterior zones
Technical specification
  • Unique ref.LI20
  • Product familyPavimentos e revestimentos cerâmicos
  • Product groupPorcelanato Extrudido
  • TypeObject (single object)
  • Date of publishing2012-03-22
  • Edition number1
  • Height (mm)12
  • Width (mm)200
  • Depth (mm)200
Related
  • Material mainPorcelain
  • Material secondaryPorcelain
  • Designed inPortugal
  • Manufactured inPortugal
Classification
  • BIMobject CategoryFlooring - Laminates
  • IFC classificationCovering
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit