Publish your products
Porcelanato monterey mate 600 x 1200 mm
Porcelanato monterey mate 600 x 1200 mm

    Porcelanato monterey mate 600 x 1200 mm

    Un estilo atemporal, donde el minimalismo se convierte en lenguaje de expresión y diseño.

    Specification
    • Un estilo atemporal, donde el minimalismo se convierte en lenguaje de expresión y diseño.

    Technical specification
    • Unique ref.135049850
    • Product familyCeramic tiles
    • Product groupMarble finish
    • TypeObject (single object)
    • Date of publishing2024-02-26
    • Edition number1
    • Width (mm)600
    • Depth (mm)1200
    Related
    • Material mainPorcelain
    • Material secondaryPorcelain
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit