Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/b1674f95-d57c-42e1-99b8-8c57cc44c4e1
Home
Categories
Flooring
Tiles
Ceramic tile crema selecta 450x450 mm
Available in United States
alfa para la vida real
Follow
Ceramic tile crema selecta 450x450 mm
Download
Technical specification
Technical specification
Unique ref.
225014387
Product family
Ceramic tiles
Product group
Marble finish
Type
Object (single object)
Date of publishing
2020-06-11
Edition number
1
Height (mm)
450
Width (mm)
450
Depth (mm)
7.4
Links
Links
Product url
https://www.alfa.com.co/producto/hd-crema-selecta/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-CA-001-Manual-de-instalacion-y-mantenimiento-Ceramica.pdf
Technical description
https://www.alfa.com.co/staging/doc/AG-FT-002-BIIb-anexo-K_(Alfagres-Alfacer).pdf
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
alfa para la vida real
Terrazo P5 400x400x29 mm
Download
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Cerámica Pared imperio cafe 30 x 60 cm
Download
alfa para la vida real
Terrazo G5B 300X300 mm
Download