Publish your products
Cerámica Hd lisboa ceniza 61 x 61 cm

Cerámica Hd lisboa ceniza 61 x 61 cm

Cerámica en diferentes formatos ideal para pisos y paredes interiores, pisos exteriores, con alta resistencia al deslizamiento. Diseño tipo óxido en tecnología RealHD, lo que permite tener todos los atributos de diseño de la naturaleza plasmados en la cerámica para ambientes modernos.
Technical specification
  • Unique ref.225026447
  • Product familyCeramic tiles
  • Product groupOrnamental finish
  • TypeObject (single object)
  • Date of publishing2022-12-28
  • Edition number1
  • Height (mm)610
  • Width (mm)610
  • Depth (mm)18.06
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Tiles

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit