Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/67455a7a-59bf-4792-a354-5f95a9c04cd5
Home
Categories
Flooring
Tiles
Cerámica Toscana gris 30 x 60 cm
Available in United States
alfa para la vida real
Follow
Cerámica Toscana gris 30 x 60 cm
Cerámica tipo cemento ideal para uso en pisos y paredes con tecnología RealHD y caras diferenciadas.
Download
Technical specification
Technical specification
Unique ref.
225026700
Product family
Ceramic tiles
Product group
Solid finish
Type
Object (single object)
Date of publishing
2022-12-28
Edition number
1
Height (mm)
600
Width (mm)
305
Depth (mm)
18.7
Links
Links
Product url
https://www.alfa.com.co/producto/toscana/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-CA-001-ManualCeramica2020.pdf
Product certification
https://www.alfa.com.co/staging/doc/GR-CA-001-Garantia-ceramica.pdf
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Terrazo P5 400x400x29 mm
Download
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Terrazo G5B 300X300 mm
Download
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelagres Terracota 7X30cm
Download