Publish your products
Arena seat Comfort Auto
Arena seat Comfort Auto
Arena seat Comfort Auto

    Arena seat Comfort Auto

    5.0 out of 5 stars5.0(5 reviews)

    Stadium Comfort Auto is a comfortable seat, perfect for sports and activity halls. Visitors are welcomed by a compact and stable seating solution with generous legroom to the seats in front. In addition, it is easy to maintain and the upholstery can be replaced quickly and smoothly.

    Specification
    • The upholstery, manufactured by Nevotex, has a durability rating of at least 100,000 Martindale cycles. The padding is made of fire-retardant cold foam. Thanks to a counterweight mechanism, the backrest folds up and down completely automatically.


      Technical specification
      • Unique ref.Stadion-Comfort-Auto
      • TypeObject (single object)
      • Date of publishing2023-06-12
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryPlywood
      • Designed inSweden
      • Manufactured inSweden
      Classification
      • BIMobject CategorySports & Recreation - Stadium Seating
      • IFC classificationObject
      • Uniclass 2015 CodeAc_40_65_05
      • Uniclass 2015 DescriptionAudience seating
      • CSI MasterFormat 2014 Code12 52 00
      • CSI MasterFormat 2014 TitleSeating
      • OmniClass Number23-21 29 23 11
      • OmniClass TitleFixed Stadium Seating

      Region availability

      Europe
      Denmark
      Finland
      Norway
      Sweden
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit