Publish your products
Circa Series Waste Receptacle 30 Gallons
Circa Series Waste Receptacle 30 Gallons
Circa Series Waste Receptacle 30 Gallons

    Circa Series Waste Receptacle 30 Gallons

    SKU: RWTO1830

    Versatile Circa Series is perfect for areas in need of individual or group placement of waste and recycle singles. These recycling singles are available in an array of nature inspired colors to blend in seamlessly into the modern commercial space. Standard Labels include Cans, Plastic, Recycle, Waste, Paper and Glass. Custom Labels Available.

    • Suitable for interior and exterior applications and is very good in corrosive environments. Unlike metal, they are perfect for in locations near the ocean where there is a high salt content in the air, and also resists corrosion from floor cleaning chemicals
    • Dent resistant, high strength and light weight alternative
    • Includes seamless Interior liners which hide the trash bag as well as providing the added protection from leaky trash bags
    • Made in the USA & on GSA Contracts
    Specification
    • Finishes: Black, Black Walnut, Cinnamon, Cool Gray, Greco Bronze, Ivory, Light Gray, Noble Gray, Potters Clay, Putty, Texas Leather, Warm Beige, Warm Brown, Warm Gray, Whitall Brown, White, Metallic Aluminum, Metallic Warm Silver, Metallic Bronze, Metallic Steel, Metallic Black, Metallic Suede Aluminum, Metallic Suede Warm Silver, Metallic Suede Bronze, Metallic Suede Steel, Stonetex Pebble, Stonetex Fashion Gray, Stonetex Mocha, Stonetex Slate, Stonetex Sand, Stonetex Graphite Nebula

    Technical specification
    • Unique ref.circa-series-waste-receptacle-30-gallons
    • Product familyWaste & Recycling Systems
    • Product groupIndoor Outdoor Waste Receptacles
    • TypeObject (single object)
    • Date of publishing2025-12-28
    • Edition number1
    • Height (inches)30
    • Width (inches)18
    • Depth (inches)18
    Related
    • Material mainFiberglass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Waste Bins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States