Publish your products
PP325 Two or Three Pipe Snow Guard
PP325 Two or Three Pipe Snow Guard

    PP325 Two or Three Pipe Snow Guard

    Alpine SnowGuards’ PP325 pipe-style snow guard is the ultimate solution for new and historic commercial and residential construction. Fast and easy to install with watertight base plate and bracket installation.

    Roof Types

    • New / Existing Slate
    • New / Existing Synthetic Slate
    • New / Existing Cedar Shingle
    • New / Existing Flat Tile

    Finishes

    • Mill Finish
    • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

    Features/Advantages

    • Base plate available in multiple sizes (see "Base Plate Sizes" tab)
    • Bracket measures 6" L x 1 3/8" W x 6 13/16" H overall
    • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
    • All configurations accept 1" OD Pipe (Tubing) and are compatible with the use of Ice Flags and Ice Screens
    • Internal and External Couplings, End Collars and End Caps are available for this system

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

    For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

    Technical specification
    • Unique ref.PP325_Two_or_Three_Pipe_Snow_Guard
    • Product familySnow Guards
    • Product groupPipe-Style or Fence-Style Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (inches)8
    • Width (inches)0.18
    • Depth (inches)6
    Related
    • Material mainAluminium
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit