Publish your products
Panoramico - Slide window
Panoramico - Slide window
Panoramico - Slide window
Panoramico - Slide window
Panoramico - Slide window
Panoramico - Slide window
Panoramico - Slide window
    ALsistem

    Panoramico - Slide window

    Sliding system for thermal break frames with a reduced aluminum view. Panoramico is the minimal sliding system that lets the glass play the leading role. High quality and accurate details in a system that meets contemporary architectural needs.

    • Thermal break slide series CE marked
    • Section: frame 160mm / leaf from 64mm
    • Architectural show section: lateral hidden leaf / central 30mm
    • Brush with fin fabric
    • Thermal insulation system with bars 32mm
    • Certified hardware up to 500kg capacity
    • Minimal design
    • AISI 316 stainless steel rails

    Specification
    • Thermal insulation: 0.82 W/m2K

      Burglary resistance: RC3

      Resistance to wind load: Class C3

      Air permeability: Class 3

      Watertightness: Class 9A

      Sound insulation: 42dB

    Technical specification
    • Unique ref.Panoramico
    • Product familySlide
    • Product groupSlide system
    • TypeObject (single object)
    • Date of publishing2026-11-06
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPolyamide
    Classification
    • BIMobject CategoryWindows - Opening Slide