Publish your products
Frost protection heating cable
Frost protection heating cable
Frost protection heating cable
Frost protection heating cable
Frost protection heating cable
    Altech
    Archived

    Frost protection heating cable

    This product is only available for the Swedish market. Altech Frost protection heating cable. Used for protection of water pipes, tanks and cisterns. The cable can either be installed inside or outside the pipe. The self-regulating cable is ordered either per meter or as completed lengths with cord, plug, warning sign and manual.
    Specification
    • This product is only available for the Swedish market. Note! Maximum connection length at 10 A delay fuse and a starting temperature of +5 °C: 100 m outside pipeline and 60 m inside water pipe. Use earth fault switch when mounting Altech frost protection cable regardless of installation type. Material: PE Leader: Round, of copper Voltage Class Uo / U: 150/250 V Cable diameter: 7.0 mm Conductor area: 0.5 mm Rated temperature: +50 °C Temperature of installation: Min -10 °C
    Technical specification
    • Unique ref.Frostskyddskabel
    • Product familyFrost protection
    • Product groupHeating cable
    • TypeBuilding Material
    • Date of publishing2016-11-15
    • Edition number1
    Related
    • Material mainPolyethylene
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryPlumbing - Pipes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit