Publish your products
Warm insulated tubes
Altech
Archived

Warm insulated tubes

This product is only available for the Swedish market. Altech Heat insulated copper tubes. For water pipes and heating systems. The copper tube is soft annealed and insulated with polyethylene foam and has a low density polyethylene layer and metering. The insulation reduces heat loss and minimizes condensation as well as disturbing noise. Insulation thickness: 11-15 mm. Manufactured according to EN 1057. Kiwa type approval no 1174.
Specification
  • This product is only available for the Swedish market. CuDHP (Cu: 99.90% Min P: 0.015 / 0.040%) according to UNI EN 1412 Measuring tolerances according to UNI EN 1057 CE Internal purity: Carbon <0.05 mg / dm2 (compared to C ≤ 0.20 mg / dm2 regulated according to UNI 1057) Coat: Low-density polyethylene (LD-PE) Insulation: Cell Polyethylene (Free from Harmful CFO) Thermal conductivity: λ 0.039 W / m oC Resistance to steam: μ = 5,297 Working temperature: -80 oC - 120 oC Fire test: according to EN 13501-1 Manufactured according to EN 1057 Swedcert Type Approval No: 1174
Technical specification
  • Unique ref.Kopparror_varmeisolerade
  • Product familyPipes
  • Product groupWarm insulated
  • TypeObject (single object)
  • Date of publishing2018-05-11
  • Edition number1
Related
  • Material mainCopper
  • Material secondaryPolyethylene
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Segment
  • Uniclass 2015 CodePr_65_52_63_68
  • Uniclass 2015 DescriptionPre-insulated pipelines
  • CSI MasterFormat 2014 Code05 52 13
  • CSI MasterFormat 2014 TitlePipe and Tube Railings
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit