Publish your products
Ella Aqua Wave Vanity unit
Ella Aqua Wave Vanity unit
Ella Aqua Wave Vanity unit
Ella Aqua Wave Vanity unit
Ella Aqua Wave Vanity unit
    Alterna
    Archived

    Ella Aqua Wave Vanity unit

    This product is only available for the Swedish market.

    Alterna Ella Aqua Wave is a water resistant vanity unit with a soft-closing drawer. Made of thermoplastic. For wall mounting. Choose between ceramic or mineral composite washbasins. The vanity units are delivered fully assembled with handles in brass, white matte, black matte or brushed aluminium.

    Width: 500 and 600 mm
    Depth: 460/464 mm
    Height: 415/420 mm

    Specification
    • This product is only available for the Swedish market.

      Material furniture: Thermoplastic
      Soft closing

      Ella Aqua Wave Compact 500
      Measurements with porcelain washbasin: W 513 x H 420 x D 394 mm
      Measurements with washbasin in mineral composite: W 502 x H 415 x D 390 mm

      Ella Aqua Wave 600

      Measurements with porcelain washbasin: W 613 x H 420 x D 464 mm
      Measurements with washbasin in mineral composite: W 605 x H 415 x D 460 mm

    Technical specification
    • Unique ref.Ellaaqua-wave_underskap
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2024-04-29
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inSweden
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures