Publish your products
Ella Vanity unit with ceramic basin
Ella Vanity unit with ceramic basin
Ella Vanity unit with ceramic basin
Ella Vanity unit with ceramic basin
    Alterna

    Ella Vanity unit with ceramic basin

    This product is only available for the Swedish market.

    Alterna Ella Vanity unit comes with a basin in ceramics. With overflow hole. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. Also available in a compact model. For wall mounting. To be combined together with Isella/Ella Tall cabinet and Ella or Ariella Mirror cabinets.

    Width: 500, 600 and 900 mm

    Depth: 394 and 465 mm

    Height: 420 mm

    Color: white highgloss

    Handles are available as accessories.

    Specification
    • This product is only available for the Swedish market. Material vanity unit: moisture resistant MDF or chipboard. Material basin: ceramics Ella vanity unit 50 Compact Size: B 515 x H 420 x D 394 mm Ella vanity unit 60 Compact Size: B 615 x H 420 x D 394 mm Ella vanity unit 60 Size: B 613 x H 420 x D 465 mm Ella vanity unit 90 Size: B 913 x H 420 x D 465 mm
    Technical specification
    • Unique ref.Ellaunderskap_porslin
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-06-15
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit