Publish your products
Ella Vanity unit with ceramic countertop basin
Ella Vanity unit with ceramic countertop basin
Ella Vanity unit with ceramic countertop basin
Ella Vanity unit with ceramic countertop basin
Ella Vanity unit with ceramic countertop basin
Ella Vanity unit with ceramic countertop basin
    Alterna

    Ella Vanity unit with ceramic countertop basin

    This product is only available for the Swedish market. Alterna Ella Vanity unit comes with a countertop and countertop basin in ceramics. The basin is available as round and rectangular shape. The cabinet is manufactured in moisture resistant MDF. Soft-closing drawers. For wall mounting. The vanity unit is available in white highgloss and light grey matte. The countertop and basin is available in black and white. To be combined together with Isella/Ella Tall cabinet and Ella or Ariella Mirror cabinets. Width: 600 and 900 mm Depth: 470 mm
    Specification
    • This product is only available for the Swedish market.

      Material vanity unit: MDF

      Material basin: ceramics

      Colors vanity unit: white highgloss and light grey matte

      Colors countertop: white and black

      Colors washbasin: white and black

      Soft-close

      Isella vanity unit 60 with countertop and countertop washbasin

      Width: 606 mm

      Height: 940 mm

      Depth: 470 mm

      Isella vanity unit 90 with countertop and countertop washbasin

      Width: 908 mm

      Height: 940 mm

      Depth: 470 mm

    Technical specification
    • Unique ref.Ellaunderskap_porslin_ovanpaliggande
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-09-08
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden