Publish your products
Gabriella Vanity unit with ceramic basin
Gabriella Vanity unit with ceramic basin
Gabriella Vanity unit with ceramic basin
Gabriella Vanity unit with ceramic basin
Gabriella Vanity unit with ceramic basin
Gabriella Vanity unit with ceramic basin
Gabriella Vanity unit with ceramic basin
Gabriella Vanity unit with ceramic basin
    Alterna

    Gabriella Vanity unit with ceramic basin

    This product is only available for the Swedish market.

    Alterna Gabriella Vanity unit comes with a basin in ceramics. With overflow hole. The cabinet is 3D-laminated and manufactured in moisture resistant MDF. Soft-closing drawers. Also available in a compact model. With overflow hole. For wall mounting.

    To be combined together with Gabriella Tall cabinet and Ariella Mirror cabinets.

    Width: 513, 613, 913 and 1 213 mm
    Depth: 394 and 464 mm
    Height: 560 mm

    Colors: white matte, grey matte and black matte

    Specification
    • This product is only available for the Swedish market.

      Material vanity unit: MDF
      Material basin: ceramics
      Colors: white matte, grey matte and black matte
      Soft-close

      Gabriella Vanity unit with washbasin 50 Compact
      Width: 513 mm
      Height: 560 mm
      Depth: 394 mm

      Gabriella Vanity unit with washbasin 60 Compact
      Width: 613 mm
      Height: 560 mm
      Depth: 394 mm

      Gabriella Vanity unit with washbasin 60
      Width: 613 mm
      Height: 560 mm
      Depth: 465 mm

      Gabriella Vanity unit with washbasin 90
      Width: 913 mm
      Height: 560 mm
      Depth: 465 mm

      Gabriella Vanity unit with washbasin 120
      Width: 1 213 mm
      Height: 560 mm
      Depth: 465 mm

    Technical specification
    • Unique ref.Gabriellaunderskap_porslin
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2021-07-21
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden