Publish your products
Isella Aqua Wave Vanity Unit with ceramic washbasin
Isella Aqua Wave Vanity Unit with ceramic washbasin
Isella Aqua Wave Vanity Unit with ceramic washbasin
Isella Aqua Wave Vanity Unit with ceramic washbasin
Isella Aqua Wave Vanity Unit with ceramic washbasin
Isella Aqua Wave Vanity Unit with ceramic washbasin
Isella Aqua Wave Vanity Unit with ceramic washbasin
Isella Aqua Wave Vanity Unit with ceramic washbasin
Isella Aqua Wave Vanity Unit with ceramic washbasin
    Alterna
    Archived

    Isella Aqua Wave Vanity Unit with ceramic washbasin

    This product is only available for the Swedish market.

    Alterna Isella Aqua Wave Vanity Unit in white matte or petroleum blue matte, with ceramic washbasin. The vanity units are completely water resistant in thermoplastic, with 2 soft-closing drawers. Available in different depths and widths. The vanity units are delivered fully assembled with handles in brass, white matte, black matte or brushed aluminium.

    Measurements 50 Compact: Width: 513 mm, Depth: 394 mm, Height: 610 mm

    Measurements 60 Compact: Width: 613 mm, Depth: 394 mm, Height: 610 mm

    Measurements 60: Width: 613 mm, Depth: 464 mm, Height: 610 mm

    Specification
    • This product is only available for the Swedish market.

    Technical specification
    • Unique ref.Isellaunderskap_aqua-wave_porslin
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2024-04-19
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryCeramics
    • Designed inSweden
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit