This product is only available for the Swedish market.
Isella Vanity unit 120 (60+2x30) comes with a 60 Isella Vanity unit, and 2 pcs of Isella open units. With ceramic washbasin. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm.
To be combined together with Isella/Ella Tall cabinet and Ariella Mirror cabinets.
Handles are available as accessories.
Total width: 1 213 mm
Depth: 470 mm
Height: 737 mm
Colors vanity units: white highgloss, white matte and light grey matte