Publish your products
Isella 90 (60+30) with laundry basket unit and countertop washbasin
Isella 90 (60+30) with laundry basket unit and countertop washbasin
Isella 90 (60+30) with laundry basket unit and countertop washbasin
Isella 90 (60+30) with laundry basket unit and countertop washbasin
    Alterna

    Isella 90 (60+30) with laundry basket unit and countertop washbasin

    This product is only available for the Swedish market.

    Isella Vanity unit 90 (60+30) comes with a 60 Isella Vanity unit, and one Isella Vanity unit with laundry basket on the inside. With countertop and countertop basin in ceramics. The countertop is made of quartz composite and the washbasin in ceramics. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm. To be combined together with Isella/Ella Tall cabinet and Ariella Mirror cabinets. Handles are available as accessories.

    Total width: 908 mm

    Depth: 470 mm

    Height: 737 mm

    Colors vanity units: white highgloss, white matte and light grey matte

    Colors countertop: white matte and black matte

    Colors washbasin: white matte and black matte

    Technical specification
    • Unique ref.Isellaunderskap_porslin_tvattkorg_60_30
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-11-16
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit