Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
alterna/products/7f9bc98e-35f1-4193-8101-74c309a689a2
Home
Categories
Sanitary
Shower screens
Express Shower cabin
Unavailable in United States
Alterna
Follow
Express Shower cabin
This product is only available for the Swedish market.
Download
Specification
Specification
This product is only available for the Swedish market.
Technical specification
Technical specification
Unique ref.
LussoExpress_duschkabin
Product family
Sanitet
Product group
Duschkabiner
Type
Object (single object)
Date of publishing
2022-02-24
Edition number
1
Height (mm)
2090
Width (mm)
900
Depth (mm)
900
Links
Links
Product url
https://www.rskdatabasen.se/infodocs/PROD/PROD_212_7365823.pdf
Installation instructions
https://www.rskdatabasen.se/infodocs/MONT/MONT_212_7365823.pdf
Technical description
https://www.rskdatabasen.se/infodocs/RITN/RITN_212_7365823.pdf
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
China
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Furnishing Element
Region availability
Europe
Sweden
Similar products
Alterna
Gabriella Vanity unit 120 with countertop washbasin
Download
Alterna
Gabriella Vanity unit 60 and 90 with countertop washbasin
Download
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.3
(
9
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download