Publish your products
LussoShowerwall straight corner80x80
LussoShowerwall straight corner80x80
LussoShowerwall straight corner80x80
LussoShowerwall straight corner80x80
LussoShowerwall straight corner80x80
LussoShowerwall straight corner80x80
LussoShowerwall straight corner80x80
LussoShowerwall straight corner80x80
    Alterna

    LussoShowerwall straight corner80x80

    This product is only available for the Swedish market.

     

    Lusso Shower walls have a stylish design with straight lines. Simple and adjustable attachment with adjustable wall profiles. The doors can also be opened inwards to save space and are raised 4 mm when opening. The shower walls are available as corner solutions, single-packaged shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso shower walls.

      Lusso Showerwalls straight corner

    Clear glass with black grid pattern

    2 different handle types

    80 and 90 cm

    6 mm tempered safety glass, with or without 3M treatment

    Height: 2 000 mm

    Adjustable wall profiles +/- 10 mm

    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Lussoduschvaggar_raka_duschhorn_80x80
    • Product familySanitet
    • Product groupDuschväggar
    • TypeObject (single object)
    • Date of publishing2016-01-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit