Publish your products
Lusso Basin 800
Lusso Basin 800
Lusso Basin 800
Lusso Basin 800
    Alterna
    Archived

    Lusso Basin 800

    This product is only available for the Swedish market.
    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Lussotvattstall_800
    • Product familySanitet
    • Product groupTvättställspaket
    • TypeObject (single object)
    • Date of publishing2016-01-16
    • Edition number1
    • Height (mm)180
    • Width (mm)800
    • Depth (mm)480
    Related
    • Material mainCeramics
    • Designed inSweden
    • Manufactured inTürkiye
    • Weight Net (Kg)27
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_96_95
    • Uniclass 2015 DescriptionWall-hung hand rinse basins
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit