Publish your products
Altro Atlas 40 Safety Flooring Spain
Altro Atlas 40 Safety Flooring Spain
Altro Atlas 40 Safety Flooring Spain
Altro Atlas 40 Safety Flooring Spain
Altro Atlas 40 Safety Flooring Spain
Altro Atlas 40 Safety Flooring Spain
Altro Atlas 40 Safety Flooring Spain
    Altro

    Altro Atlas 40 Safety Flooring Spain

    Altro Atlas es nuestra solución de pavimento más robusta, manteniendo su integridad incluso cuando se le clavan clavos o tacos. Resulta idóneo para zonas con riesgo alto de caídas, incluso para instalaciones industriales o vestuarios de instalaciones deportivas. Altro Atlas 40 es un pavimento duradero, estable y resistente a daños mecánicos y químicos que ofrece durabilidad y resistencia al deslizamiento de larga duración y cuenta con una limpieza y un mantenimiento sencillos. Para otras soluciones resistentes, ver Altro Classic 25 y Altro Reliance 25.

    Get in contact with Altro

    Specification
    • Resumen de características técnicas

      Tipo de producto:Roll
      Grosor:4mm
      Vida útil:20 years
      Número de colores:5
      Peso:5,5kg/m²
    Technical specification
    • Unique ref.Altro-Atlas-40-Spain
    • Product familyFloors
    • Product groupSafety
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City